IESNA:LM-63-2002
[TEST]P1202941
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-722-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9267
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1274.3 1370.4 1473.6 1577.2 1656.7 1705.3 1734.9 1751.5 1769.9 1791.1
1818.5 1855.7 1905.8 1965 2036.9 2157.9 2340.8 2583.3 2882.8 3257.4
3748.3 4311.9 4911.8 5457.6 5787.4 5619.9 5284.7 4835.6 4296 3653
2839.5 2028.8 1327.8 771.9 339.6 105.1 0
1274.3 1359.9 1450.3 1538.9 1608.2 1652.1 1679.4 1695.3 1711.4 1731.4
1760 1799.9 1851.8 1911.5 1985.7 2092.7 2245.7 2446.1 2697.7 2996.9
3355.6 3732.4 4066.5 4303.3 4362.4 4113.3 3760.8 3341.3 2883.5 2387.3
1818.5 1272.8 820 474.6 213.5 69.9 0
1274.3 1349.4 1427.1 1500.6 1559.8 1598.9 1623.9 1639 1652.9 1671.6
1701.4 1744 1797.9 1858.1 1934.5 2027.4 2150.6 2308.9 2512.6 2736.4
2962.9 3153 3221.2 3149 2937.4 2606.7 2236.9 1847 1471.1 1121.7
797.4 516.8 312.2 177.4 87.4 34.7 0
1274.3 1338.2 1403.9 1465.2 1513 1545.9 1566.4 1576.2 1583.9 1594.3
1613.1 1642.4 1680.4 1720.1 1765.2 1815.8 1880.1 1964.2 2074.8 2192.6
2301.9 2372.9 2357.3 2247.2 2042.2 1765.1 1482.4 1205.4 949.1 725.6
526.6 356.9 229.9 141.4 75.6 31.3 0
1274.3 1327 1380.8 1429.8 1466.2 1492.9 1508.9 1513.5 1515 1516.9
1524.7 1540.8 1562.9 1582 1595.9 1604.3 1609.5 1619.4 1636.9 1648.9
1641 1592.9 1493.4 1345.4 1147.1 923.6 728 563.9 427.1 329.5
255.8 197 147.7 105.5 63.8 28 0
1274.3 1315.8 1357.5 1395.3 1424.4 1443.5 1452 1447.5 1435 1419.6
1404.5 1394.3 1389.6 1383.7 1372.7 1353.8 1327.7 1300.8 1275.8 1255.2
1232.7 1194.7 1131.7 1042.9 927.6 789.6 665.5 546.1 432.2 344.8
269.7 206.4 151.6 106.2 63.5 27.6 0
1274.3 1304.5 1334.2 1360.8 1382.5 1394.1 1395.2 1381.5 1355 1322.3
1284.3 1247.9 1216.2 1185.4 1149.5 1103.2 1045.9 982.3 914.8 861.5
824.3 796.6 770.1 740.3 708.1 655.6 602.9 528.3 437.2 360.1
283.6 215.9 155.5 107 63.1 27.3 0
1274.3 1293.8 1312.4 1330.5 1346.6 1353.5 1348.1 1324.9 1284.9 1237.9
1185.4 1137.4 1097.3 1062.8 1028.8 988.8 941 888.4 832.4 788.2
758.8 739.4 725.4 708.8 683.4 639.2 595.1 532.7 457.4 388.7
315.6 246.9 181.8 126.4 77.3 33.1 0
1274.3 1283 1290.7 1300.1 1310.6 1312.8 1301.1 1268.3 1214.7 1153.4
1086.5 1027 978.5 940.1 908 874.3 836.2 794.5 750.1 714.9
693.3 682.4 680.8 677.2 658.6 622.7 587.4 537 477.5 417.2
347.6 278 208.1 145.7 91.4 38.9 0
1274.3 1272.6 1270.1 1272.1 1276 1276.5 1260.8 1221 1159.6 1090.7
1022.2 968.4 929.3 900.5 875 845.5 810 770.4 725.7 683.4
651.8 634.7 636.4 638.1 632.7 619.5 587.8 535.9 477.5 422
369.7 314.4 251.6 182.9 119.1 50.4 0
1274.3 1261 1249.8 1245.8 1247.8 1250.2 1239.8 1208 1156.2 1097.4
1040.3 990.4 946.6 908.1 871.9 833.8 792.2 747.9 703.9 664.6
630.1 604.3 590.6 582.4 574.7 565.7 546.7 512.8 469.9 422.1
367.8 313.4 251.4 184.9 121.8 53.8 0
1274.3 1251.6 1232.1 1222.3 1222.9 1229.9 1230.1 1211.6 1172.8 1122
1068.7 1017.8 968.3 921 875.4 829.9 783.3 736.2 692.5 655
621.5 595.9 577.3 563 549.6 534.3 513.3 485.1 450.2 408.5
357.4 305.1 244.4 181.5 118.1 52.3 0
1274.3 1242.3 1214.4 1198.7 1198.1 1209.6 1220.4 1215.1 1189.5 1146.6
1097 1045.2 990.1 933.9 878.9 826 774.5 724.4 681.1 645.5
613.1 587.5 564 543.7 524.4 502.9 479.9 457.3 430.4 395
346.9 296.7 237.4 178.1 114.4 50.9 0
1274.3 1233.8 1199.5 1179.2 1178.5 1196.6 1222.2 1236.4 1226.5 1188.8
1135 1076.4 1016 954.5 894.7 837.3 782.6 731.1 686.6 650.7
621.3 599.9 581.6 562.5 541 513.4 484 456 426 388.5
340.8 290.5 232.2 174.4 110.3 50.1 0
1274.3 1225.4 1184.7 1159.6 1159 1183.7 1223.9 1257.8 1263.5 1231.2
1173.1 1107.6 1041.9 975.3 910.5 848.6 790.8 737.8 692.3 656
629.6 612.2 599.1 581.4 557.5 523.9 488 454.8 421.6 382.1
334.6 284.2 226.9 170.7 106.1 49.3 0
1274.3 1218 1171.6 1143.1 1141.2 1169.7 1220.3 1269.1 1287.3 1262
1203.4 1132 1062.1 994.6 929.7 867.8 809.3 755.3 708.9 672.3
644.9 626.3 614.3 599.2 578 547.8 513.5 478.3 442.3 398.5
346.7 294.1 235.1 170 102.6 49.1 0
1274.3 1210.6 1158.5 1126.6 1123.4 1155.9 1216.7 1280.4 1311 1292.9
1233.8 1156.3 1082.4 1014.1 948.9 886.9 827.8 772.8 725.6 688.5
660.2 640.3 629.4 617 598.4 571.6 539.1 501.9 463.1 414.8
358.8 303.9 243.3 169.3 99 49 0
1274.3 1203.2 1146.6 1112 1107.1 1138.9 1202 1268.5 1305.5 1296.2
1245.1 1169 1092.6 1025.4 962.6 903.8 847.2 793.9 747.4 710
679.5 658.3 645.2 632.5 614.2 588.5 555.2 517.2 476.3 426.7
369.6 313.2 251.1 166.5 91.4 43.2 0
1274.3 1195.8 1134.7 1097.5 1090.7 1122 1187.3 1256.7 1300 1299.5
1256.4 1181.6 1102.9 1036.9 976.3 920.8 866.7 814.9 769.2 731.5
698.8 676.3 660.9 648.1 630.1 605.4 571.4 532.5 489.5 438.6
380.4 322.5 258.9 163.8 83.9 37.4 0
1274.3 1190.1 1125.5 1086.6 1077.7 1105.3 1163.6 1225.3 1264.1 1265.2
1228.4 1161.6 1087.7 1022.9 966.3 916.2 867.8 820.5 777.2 740.8
710.7 690.4 675.8 663.3 645.2 619.2 583.6 543.1 499 448
388.9 331.4 265.7 178.3 97.4 43.1 0
1274.3 1184.3 1116.4 1075.8 1064.6 1088.7 1139.9 1194 1228.3 1231
1200.4 1141.7 1072.4 1008.9 956.4 911.6 868.9 826.1 785.3 750.1
722.6 704.5 690.8 678.3 660.4 633.1 595.8 553.6 508.5 457.3
397.4 340.3 272.5 192.8 111 48.8 0
1274.3 1179.7 1109.9 1068.1 1056.1 1077.7 1123.2 1169.4 1198.1 1199.9
1172.7 1120.2 1057.1 996.6 945 901.1 860.1 818.7 778.6 745.4
722.3 707.1 694.4 681.9 664.3 636.9 599.7 557.4 512.2 461.6
401.9 344.5 278 202.2 122.7 53.5 0
1274.3 1175 1103.5 1060.5 1047.5 1066.7 1106.5 1144.7 1167.9 1168.8
1145.1 1098.7 1041.6 984.3 933.7 890.7 851.2 811.2 771.9 740.7
722.1 709.6 697.9 685.5 668.2 640.7 603.5 561.1 515.8 465.9
406.4 348.7 283.6 211.7 134.5 58.3 0
1274.3 1171.4 1099 1055.3 1042.6 1061.2 1098.8 1133.4 1153.4 1153.5
1131.8 1089.8 1037.1 981.3 929.2 882.4 839.2 796.3 754.8 725.6
710 699.7 689.3 676.8 659.7 633 596.1 554.3 510.3 461.3
404.2 345.6 282.2 211.1 133.5 57.1 0
1274.3 1167.8 1094.4 1050.1 1037.6 1055.7 1091.2 1122 1138.8 1138.1
1118.6 1080.9 1032.5 978.4 924.7 874.2 827.3 781.4 737.8 710.4
697.9 689.9 680.7 668 651.2 625.3 588.7 547.6 504.7 456.7
401.9 342.4 280.9 210.5 132.5 55.8 0
1274.3 1164.5 1091 1047 1035 1053.5 1088.2 1118.3 1134.2 1133
1113.7 1078.7 1032.5 978.8 923.7 869.9 819.1 769.6 723.9 697.6
686 679.2 671.4 658.9 641.7 615.3 579.1 538.6 496.1 448.5
395.1 335.4 271.6 202.6 126.4 52.7 0
1274.3 1161.1 1087.5 1043.9 1032.3 1051.2 1085.3 1114.5 1129.6 1127.8
1108.9 1076.5 1032.5 979.2 922.7 865.5 811.1 757.8 710.1 684.8
674.2 668.7 662.1 649.6 632.3 605.4 569.4 529.6 487.5 440.3
388.2 328.5 262.2 194.7 120.2 49.5 0
1274.3 1156.9 1084.1 1041.5 1031.3 1050.8 1085.1 1113.9 1128.1 1125.6
1106.1 1075.8 1033.2 979.9 922.2 863.1 806.3 750.1 701.2 676.3
666 661.1 655.2 642.5 624.9 596.6 561.8 522.7 479.7 432.8
380.9 322.7 251.3 187.8 113.9 46.5 0
1274.3 1161.1 1087.5 1043.9 1032.3 1051.2 1085.3 1114.5 1129.6 1127.8
1108.9 1076.5 1032.5 979.2 922.7 865.5 811.1 757.8 710.1 684.8
674.2 668.7 662.1 649.6 632.3 605.4 569.4 529.6 487.5 440.3
388.2 328.5 262.2 194.7 120.2 49.5 0
1274.3 1164.5 1091 1047 1035 1053.5 1088.2 1118.3 1134.2 1133
1113.7 1078.7 1032.5 978.8 923.7 869.9 819.1 769.6 723.9 697.6
686 679.2 671.4 658.9 641.7 615.3 579.1 538.6 496.1 448.5
395.1 335.4 271.6 202.6 126.4 52.7 0
1274.3 1167.8 1094.4 1050.1 1037.6 1055.7 1091.2 1122 1138.8 1138.1
1118.6 1080.9 1032.5 978.4 924.7 874.2 827.3 781.4 737.8 710.4
697.9 689.9 680.7 668 651.2 625.3 588.7 547.6 504.7 456.7
401.9 342.4 280.9 210.5 132.5 55.8 0
1274.3 1171.4 1099 1055.3 1042.6 1061.2 1098.8 1133.4 1153.4 1153.5
1131.8 1089.8 1037.1 981.3 929.2 882.4 839.2 796.3 754.8 725.6
710 699.7 689.3 676.8 659.7 633 596.1 554.3 510.3 461.3
404.2 345.6 282.2 211.1 133.5 57.1 0
1274.3 1175 1103.5 1060.5 1047.5 1066.7 1106.5 1144.7 1167.9 1168.8
1145.1 1098.7 1041.6 984.3 933.7 890.7 851.2 811.2 771.9 740.7
722.1 709.6 697.9 685.5 668.2 640.7 603.5 561.1 515.8 465.9
406.4 348.7 283.6 211.7 134.5 58.3 0
1274.3 1179.7 1109.9 1068.1 1056.1 1077.7 1123.2 1169.4 1198.1 1199.9
1172.7 1120.2 1057.1 996.6 945 901.1 860.1 818.7 778.6 745.4
722.3 707.1 694.4 681.9 664.3 636.9 599.7 557.4 512.2 461.6
401.9 344.5 278 202.2 122.7 53.5 0
1274.3 1184.3 1116.4 1075.8 1064.6 1088.7 1139.9 1194 1228.3 1231
1200.4 1141.7 1072.4 1008.9 956.4 911.6 868.9 826.1 785.3 750.1
722.6 704.5 690.8 678.3 660.4 633.1 595.8 553.6 508.5 457.3
397.4 340.3 272.5 192.8 111 48.8 0
1274.3 1190.1 1125.5 1086.6 1077.7 1105.3 1163.6 1225.3 1264.1 1265.2
1228.4 1161.6 1087.7 1022.9 966.3 916.2 867.8 820.5 777.2 740.8
710.7 690.4 675.8 663.3 645.2 619.2 583.6 543.1 499 448
388.9 331.4 265.7 178.3 97.4 43.1 0
1274.3 1195.8 1134.7 1097.5 1090.7 1122 1187.3 1256.7 1300 1299.5
1256.4 1181.6 1102.9 1036.9 976.3 920.8 866.7 814.9 769.2 731.5
698.8 676.3 660.9 648.1 630.1 605.4 571.4 532.5 489.5 438.6
380.4 322.5 258.9 163.8 83.9 37.4 0
1274.3 1203.2 1146.6 1112 1107.1 1138.9 1202 1268.5 1305.5 1296.2
1245.1 1169 1092.6 1025.4 962.6 903.8 847.2 793.9 747.4 710
679.5 658.3 645.2 632.5 614.2 588.5 555.2 517.2 476.3 426.7
369.6 313.2 251.1 166.5 91.4 43.2 0
1274.3 1210.6 1158.5 1126.6 1123.4 1155.9 1216.7 1280.4 1311 1292.9
1233.8 1156.3 1082.4 1014.1 948.9 886.9 827.8 772.8 725.6 688.5
660.2 640.3 629.4 617 598.4 571.6 539.1 501.9 463.1 414.8
358.8 303.9 243.3 169.3 99 49 0
1274.3 1218 1171.6 1143.1 1141.2 1169.7 1220.3 1269.1 1287.3 1262
1203.4 1132 1062.1 994.6 929.7 867.8 809.3 755.3 708.9 672.3
644.9 626.3 614.3 599.2 578 547.8 513.5 478.3 442.3 398.5
346.7 294.1 235.1 170 102.6 49.1 0
1274.3 1225.4 1184.7 1159.6 1159 1183.7 1223.9 1257.8 1263.5 1231.2
1173.1 1107.6 1041.9 975.3 910.5 848.6 790.8 737.8 692.3 656
629.6 612.2 599.1 581.4 557.5 523.9 488 454.8 421.6 382.1
334.6 284.2 226.9 170.7 106.1 49.3 0
1274.3 1233.8 1199.5 1179.2 1178.5 1196.6 1222.2 1236.4 1226.5 1188.8
1135 1076.4 1016 954.5 894.7 837.3 782.6 731.1 686.6 650.7
621.3 599.9 581.6 562.5 541 513.4 484 456 426 388.5
340.8 290.5 232.2 174.4 110.3 50.1 0
1274.3 1242.3 1214.4 1198.7 1198.1 1209.6 1220.4 1215.1 1189.5 1146.6
1097 1045.2 990.1 933.9 878.9 826 774.5 724.4 681.1 645.5
613.1 587.5 564 543.7 524.4 502.9 479.9 457.3 430.4 395
346.9 296.7 237.4 178.1 114.4 50.9 0
1274.3 1251.6 1232.1 1222.3 1222.9 1229.9 1230.1 1211.6 1172.8 1122
1068.7 1017.8 968.3 921 875.4 829.9 783.3 736.2 692.5 655
621.5 595.9 577.3 563 549.6 534.3 513.3 485.1 450.2 408.5
357.4 305.1 244.4 181.5 118.1 52.3 0
1274.3 1261 1249.8 1245.8 1247.8 1250.2 1239.8 1208 1156.2 1097.4
1040.3 990.4 946.6 908.1 871.9 833.8 792.2 747.9 703.9 664.6
630.1 604.3 590.6 582.4 574.7 565.7 546.7 512.8 469.9 422.1
367.8 313.4 251.4 184.9 121.8 53.8 0
1274.3 1272.6 1270.1 1272.1 1276 1276.5 1260.8 1221 1159.6 1090.7
1022.2 968.4 929.3 900.5 875 845.5 810 770.4 725.7 683.4
651.8 634.7 636.4 638.1 632.7 619.5 587.8 535.9 477.5 422
369.7 314.4 251.6 182.9 119.1 50.4 0
1274.3 1283 1290.7 1300.1 1310.6 1312.8 1301.1 1268.3 1214.7 1153.4
1086.5 1027 978.5 940.1 908 874.3 836.2 794.5 750.1 714.9
693.3 682.4 680.8 677.2 658.6 622.7 587.4 537 477.5 417.2
347.6 278 208.1 145.7 91.4 38.9 0
1274.3 1293.8 1312.4 1330.5 1346.6 1353.5 1348.1 1324.9 1284.9 1237.9
1185.4 1137.4 1097.3 1062.8 1028.8 988.8 941 888.4 832.4 788.2
758.8 739.4 725.4 708.8 683.4 639.2 595.1 532.7 457.4 388.7
315.6 246.9 181.8 126.4 77.3 33.1 0
1274.3 1304.5 1334.2 1360.8 1382.5 1394.1 1395.2 1381.5 1355 1322.3
1284.3 1247.9 1216.2 1185.4 1149.5 1103.2 1045.9 982.3 914.8 861.5
824.3 796.6 770.1 740.3 708.1 655.6 602.9 528.3 437.2 360.1
283.6 215.9 155.5 107 63.1 27.3 0
1274.3 1315.8 1357.5 1395.3 1424.4 1443.5 1452 1447.5 1435 1419.6
1404.5 1394.3 1389.6 1383.7 1372.7 1353.8 1327.7 1300.8 1275.8 1255.2
1232.7 1194.7 1131.7 1042.9 927.6 789.6 665.5 546.1 432.2 344.8
269.7 206.4 151.6 106.2 63.5 27.6 0
1274.3 1327 1380.8 1429.8 1466.2 1492.9 1508.9 1513.5 1515 1516.9
1524.7 1540.8 1562.9 1582 1595.9 1604.3 1609.5 1619.4 1636.9 1648.9
1641 1592.9 1493.4 1345.4 1147.1 923.6 728 563.9 427.1 329.5
255.8 197 147.7 105.5 63.8 28 0
1274.3 1338.2 1403.9 1465.2 1513 1545.9 1566.4 1576.2 1583.9 1594.3
1613.1 1642.4 1680.4 1720.1 1765.2 1815.8 1880.1 1964.2 2074.8 2192.6
2301.9 2372.9 2357.3 2247.2 2042.2 1765.1 1482.4 1205.4 949.1 725.6
526.6 356.9 229.9 141.4 75.6 31.3 0
1274.3 1349.4 1427.1 1500.6 1559.8 1598.9 1623.9 1639 1652.9 1671.6
1701.4 1744 1797.9 1858.1 1934.5 2027.4 2150.6 2308.9 2512.6 2736.4
2962.9 3153 3221.2 3149 2937.4 2606.7 2236.9 1847 1471.1 1121.7
797.4 516.8 312.2 177.4 87.4 34.7 0
1274.3 1359.9 1450.3 1538.9 1608.2 1652.1 1679.4 1695.3 1711.4 1731.4
1760 1799.9 1851.8 1911.5 1985.7 2092.7 2245.7 2446.1 2697.7 2996.9
3355.6 3732.4 4066.5 4303.3 4362.4 4113.3 3760.8 3341.3 2883.5 2387.3
1818.5 1272.8 820 474.6 213.5 69.9 0
1274.3 1370.4 1473.6 1577.2 1656.7 1705.3 1734.9 1751.5 1769.9 1791.1
1818.5 1855.7 1905.8 1965 2036.9 2157.9 2340.8 2583.3 2882.8 3257.4
3748.3 4311.9 4911.8 5457.6 5787.4 5619.9 5284.7 4835.6 4296 3653
2839.5 2028.8 1327.8 771.9 339.6 105.1 0
1274.3 1375.6 1491.7 1606.8 1691.6 1743.2 1767.6 1773.6 1777.6 1781.1
1786.7 1798.9 1821.1 1848.9 1894.9 1990.8 2159.1 2403.1 2720.9 3099.9
3553.7 4076.3 4679.1 5330.8 5984.2 6157.8 5789.6 5315.7 4818.3 4252.3
3459.9 2607.8 1815 1104.9 516.4 164.5 0
1274.3 1380.8 1509.9 1636.2 1726.5 1781 1800.2 1795.6 1785.3 1771
1755 1742 1736.4 1733 1752.9 1823.8 1977.5 2222.8 2559 2942.3
3359.2 3840.7 4446.3 5204 6181.1 6695.8 6294.4 5795.9 5340.6 4851.7
4080.2 3187 2302.1 1438 693.1 224 0
1274.3 1388.2 1527.9 1662.8 1757.7 1809.1 1817.8 1796 1762.1 1722.9
1681.9 1645.2 1617.3 1598.2 1612.5 1696.2 1882.5 2168.2 2534.8 2937.4
3360.1 3816.9 4353.5 5017.8 5949.9 6669.7 6394.3 5842.8 5361.5 4866.8
4135.9 3266.7 2401.2 1548.7 787.3 276.5 0
1274.3 1395.6 1545.9 1689.3 1788.8 1837.2 1835.5 1796.3 1738.8 1674.8
1608.9 1548.5 1498.1 1463.4 1472.1 1568.6 1787.6 2113.5 2510.7 2932.5
3360.9 3793 4260.6 4831.6 5718.6 6643.6 6494.2 5889.6 5382.5 4881.8
4191.6 3346.4 2500.3 1659.4 881.4 329 0
1274.3 1400 1555.7 1705.3 1807.7 1850.9 1836 1776.5 1695.1 1610.5
1530.8 1462 1408 1378.7 1413.2 1564.7 1854.6 2259.6 2744.8 3270.2
3796.1 4312.9 4839.2 5415.7 6271.4 7150 7137.8 6560.2 5982.2 5351
4556.6 3623.9 2709.9 1803.6 999.9 388.3 0
1274.3 1404.4 1565.5 1721.3 1826.5 1864.6 1836.5 1756.7 1651.4 1546.2
1452.7 1375.4 1317.8 1293.9 1354.4 1560.9 1921.6 2405.7 2978.9 3607.8
4231.3 4832.7 5417.7 5999.9 6824.3 7656.5 7781.4 7230.7 6581.8 5820.1
4921.6 3901.4 2919.3 1947.9 1118.4 447.5 0
1274.3 1406.6 1571.4 1730 1834.9 1869.2 1831.6 1738.5 1619.6 1506.4
1410.8 1334.2 1279.6 1264 1347.4 1592.9 1999.4 2547.1 3211.3 3948
4680.3 5388.3 6080 6750.1 7627.5 8420.7 8522.5 7974.9 7222.2 6299.8
5259.3 4140.8 3045.1 2000.3 1148.2 450.1 0
1274.3 1408.8 1577.4 1738.6 1843.2 1873.8 1826.7 1720.3 1587.7 1466.6
1369.1 1293.1 1241.4 1234 1340.4 1624.9 2077.1 2688.5 3443.7 4288.1
5129.3 5943.8 6742.4 7500.3 8430.7 9184.8 9263.4 8719.1 7862.6 6779.4
5596.9 4380.3 3170.8 2052.8 1178 452.6 0
1274.3 1407.8 1581.9 1742.7 1846.4 1874.3 1821 1707.5 1568.2 1444.9
1348.6 1273.8 1223.4 1221 1339.3 1641.5 2115.8 2771.6 3584.7 4487.9
5400.8 6269.3 7129.4 7980.2 8949.4 9664.3 9671.6 9038.9 8040.4 6797.4
5506.4 4224.8 2920.7 1856.2 1020.5 379.9 0
1274.3 1408.8 1577.4 1738.6 1843.2 1873.8 1826.7 1720.3 1587.7 1466.6
1369.1 1293.1 1241.4 1234 1340.4 1624.9 2077.1 2688.5 3443.7 4288.1
5129.3 5943.8 6742.4 7500.3 8430.7 9184.8 9263.4 8719.1 7862.6 6779.4
5596.9 4380.3 3170.8 2052.8 1178 452.6 0
1274.3 1406.6 1571.4 1730 1834.9 1869.2 1831.6 1738.5 1619.6 1506.4
1410.8 1334.2 1279.6 1264 1347.4 1592.9 1999.4 2547.1 3211.3 3948
4680.3 5388.3 6080 6750.1 7627.5 8420.7 8522.5 7974.9 7222.2 6299.8
5259.3 4140.8 3045.1 2000.3 1148.2 450.1 0
1274.3 1404.4 1565.5 1721.3 1826.5 1864.6 1836.5 1756.7 1651.4 1546.2
1452.7 1375.4 1317.8 1293.9 1354.4 1560.9 1921.6 2405.7 2978.9 3607.8
4231.3 4832.7 5417.7 5999.9 6824.3 7656.5 7781.4 7230.7 6581.8 5820.1
4921.6 3901.4 2919.3 1947.9 1118.4 447.5 0
1274.3 1400 1555.7 1705.3 1807.7 1850.9 1836 1776.5 1695.1 1610.5
1530.8 1462 1408 1378.7 1413.2 1564.7 1854.6 2259.6 2744.8 3270.2
3796.1 4312.9 4839.2 5415.7 6271.4 7150 7137.8 6560.2 5982.2 5351
4556.6 3623.9 2709.9 1803.6 999.9 388.3 0
1274.3 1395.6 1545.9 1689.3 1788.8 1837.2 1835.5 1796.3 1738.8 1674.8
1608.9 1548.5 1498.1 1463.4 1472.1 1568.6 1787.6 2113.5 2510.7 2932.5
3360.9 3793 4260.6 4831.6 5718.6 6643.6 6494.2 5889.6 5382.5 4881.8
4191.6 3346.4 2500.3 1659.4 881.4 329 0
1274.3 1388.2 1527.9 1662.8 1757.7 1809.1 1817.8 1796 1762.1 1722.9
1681.9 1645.2 1617.3 1598.2 1612.5 1696.2 1882.5 2168.2 2534.8 2937.4
3360.1 3816.9 4353.5 5017.8 5949.9 6669.7 6394.3 5842.8 5361.5 4866.8
4135.9 3266.7 2401.2 1548.7 787.3 276.5 0
1274.3 1380.8 1509.9 1636.2 1726.5 1781 1800.2 1795.6 1785.3 1771
1755 1742 1736.4 1733 1752.9 1823.8 1977.5 2222.8 2559 2942.3
3359.2 3840.7 4446.3 5204 6181.1 6695.8 6294.4 5795.9 5340.6 4851.7
4080.2 3187 2302.1 1438 693.1 224 0
1274.3 1375.6 1491.7 1606.8 1691.6 1743.2 1767.6 1773.6 1777.6 1781.1
1786.7 1798.9 1821.1 1848.9 1894.9 1990.8 2159.1 2403.1 2720.9 3099.9
3553.7 4076.3 4679.1 5330.8 5984.2 6157.8 5789.6 5315.7 4818.3 4252.3
3459.9 2607.8 1815 1104.9 516.4 164.5 0
1274.3 1370.4 1473.6 1577.2 1656.7 1705.3 1734.9 1751.5 1769.9 1791.1
1818.5 1855.7 1905.8 1965 2036.9 2157.9 2340.8 2583.3 2882.8 3257.4
3748.3 4311.9 4911.8 5457.6 5787.4 5619.9 5284.7 4835.6 4296 3653
2839.5 2028.8 1327.8 771.9 339.6 105.1 0
